Catalog No. : P258NTB
Description: 4 POLY TELE PLUG W/TAB
UPC: 34481061854
Plug with Pull Tab, Size 4 Inches, Material Polyethylene, Color Black, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wiring duct fitting and accessories |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
4 |
Width |
5.63 in |
Depth |
4.5 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001491 Closure plug for installation tube
Material |
Plastic |
Colour |
Black |