text.skipToContent text.skipToNavigation

Catalog No. : P258LT

Description:  PLG 3IN BLACK POLY

UPC: 34481061885

Plug with Pull Tab, Size 3 Inches, Material Polyethylene, Color Black, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

3

Width

4.5 in

Depth

4.5 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001491 Closure plug for installation tube

Material

Plastic

Colour

Black

Documents/Support Tools

Sales Drawing

Click here

Click here