text.skipToContent text.skipToNavigation

Catalog No. : P-62-TAR-AL

Description:  FLANGE & ADJUST RING,AL

UPC: 785991124095

Flange and Adjustment Ring for Recessed Service Floor Box, Allows 3/4 Inch Adjustment, Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with 663 SC floor box

Specifications

Material

Aluminum

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here