text.skipToContent text.skipToNavigation

Catalog No. : OWC

Description:  OLD WORK BOX SUPPORT CLIP

UPC: 785991119305

Old Work Box Support Clip. Clips Lock Old-Work Steel Switch Boxes Tightly To Wall Plaster, Dry Wall, Concrete Block, Brick Or Concrete. Adapts To Any Wall Thickness Up To 3/4 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Clips to plaster, drywall, concrete block, brick or concrete.

Application

For use in old work applications

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E13938

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E13938 N/A QCRV N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y