text.skipToContent text.skipToNavigation

Catalog No. : OVN2-36.40

Description:  CONDUIT CLIP PA6 NW36 ANTHRACITE

UPC: 786209966582

Dark Gray Oval Clip - Nominal Width NW 36
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clips

Application

Safety Clip for Conduit Support

Specifications

Cable Size

NW36

Cable Type

Flexible Conduit

Number Of Cables

1

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Documents/Support Tools

Sales Drawing

Click here