text.skipToContent text.skipToNavigation

Catalog No. : OR214

Description:  MA-MA O/S RDCR 2IN TO 1-1/4IN

UPC: 783786611614

2 inch to 1-1/4 inch male to male offset reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For use with service entrance

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Dimensions

Size

2

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant