Catalog No. : OPODEC1-WH
Description: DECORA ADAPTER, 1-PORT, KEYSTONE
UPC: 786209924711
Descriptors
Category |
Floor boxes |
Specifications
Material |
Non-metallic |
Color |
White |
Knockouts |
0 |
Classifications
Brand Name |
Steel City |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Application |
Sub-floor outlet box |
Number of single openings |
1 |
Number of double openings |
0 |
Number of triple openings |
0 |
Number of square openings |
1 |
Number of round openings |
0 |
Number of oval openings |
0 |
Colour |
Other |
Documents/Support Tools
Sales Drawing |