text.skipToContent text.skipToNavigation

Catalog No. : OD581-UT

Description:  COMP TOOL - FIBERGLASS HANDLE

UPC: 75114231732

OD Mechanical Compression Tool - Fiberglass Handles 21 inches. Weight 6.0 pounds.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Homac

Dimensions

Overall Length

21 in , 533.4 mm