text.skipToContent text.skipToNavigation

Catalog No. : OD581

Description:  COMP TOOL 5/8 DIE STR FBRGLS HNDL

UPC: 783786102693

Manual Compression Tool with Fixed 5/8 inch Die, Straight Fiberglass Handles
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Integral self-gauging system in tool head ensures proper adjustment before each crimp.
  • Crimping Lugs.

Descriptors

Category

Wire lug crimping tool

Special Features

Integral self-gauging system in tool head ensures proper adjustment before each crimp.

Application

Crimping Lugs.

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

21 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here