text.skipToContent text.skipToNavigation

Catalog No. : OD58

Description:  COMP TOOL 5/8 DIE STR WOODEN HNDL

UPC: 783786102686

Manual Compression Tool with Fixed 5/8 inch Die, Straight Wooden Handles
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Integral self-gauging system in tool head ensures proper adjustment before each crimp.
  • Crimping Lugs.

Descriptors

Category

Wire lug crimping tool

Special Features

Integral self-gauging system in tool head ensures proper adjustment before each crimp.

Application

Crimping Lugs.

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

21 in

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here