Alternate Catalog No. : OC 102
Catalog No. : OC102
Description: ANTIROT HOTLINE STIRRUPS 4-1/0
UPC: 783786740536
- For Aluminum, AAC and ACSR Conductors
- Can be Pre-Loaded into a Hot-Stick Installing Tool, Hooked Over the Line and Compressed
- Connector is Made of Aluminum, and Factory-Installed Bail is Tin-Plated Solid Copper for High Conductivity and Corrosion Resistance
- Diamond Knurling at Tap Connections and in the Hot-Line Clamping Area Improve Both Mechanical and Electrical Performance
- Connectors Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- All Connectors Marked with Wire Size, Installation Die Codes and Compression Locations, Providing Easy Identification for Easy Installation
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
For Aluminum, AAAC and ACSR Conductors. |
|
Application |
Protect Conductors from Arc and Mechanical Damage where Hot Line Clamps are Used. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 to 1/0 ACSR AWG , #2 to 1/0 STR AWG |
|
Number Of Conductors |
1 |
|
Material |
Aluminum Connector, Copper Bail |
|
Finish |
Tin Plated Bail |
|
Insulation |
None |
|
Temperature Rating |
90 C |
|
Environmental Conditions |
Outdoor Use. |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
width 1-7/8 inch, bail #2 |