Alternate Catalog No. : OB 22
Catalog No. : OB22
Description: AL H-TYPE COMP CONN 1-1/2 DIE-O .32
UPC: 783786740505
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- Connectors Fully Marked with Installation and Compression Location Information, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Pre-filled with oxide inhibitor to prevent oxidation and keep out moisture. Connectors Fully Marked with Installation and Compression location Information, providing easy Identification for easy Installation. |
|
Application |
Used to Dead End Aluminum, ACSR or Aluminum Alloy Conductors. |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
|
Temperature Rating |
up to 90 C |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted. Complies with ANSI C119.4 Specifications |
Dimensions
|
Size |
Length 1-1/2 inches |
|
Wire Size |
Groove A: #2 to #6 ACSR/STR/SOL AWG , Groove B: #2 to #6 ACSR/STR/SOL AWG , Groove C: #8 STR to #14 SOL AWG |