Catalog No. : NVWZ-M257R/P
Description: FTNG ONLY 90D M25 NW17 PA6/BR
UPC: 786209966490
VWZ Connector 90 Degree Elbow, Metric Metal Thread with Strain Relief IP68 - Tread M25x1.5, Conduit Size NW 17, Without Sealing Insert, Range 9.0-13.0, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
Material |
High-Grade Formulated Polyamide, Thread Made of Nickel-Plated Brass |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
M25 |
Trade Size |
NW17 |
Documents/Support Tools
Sales Drawing |