text.skipToContent text.skipToNavigation

Catalog No. : NVWZ-M160S/P1

Description:  FTNG 90D M16 NW10 PA6/BR 4-6.5 BLK

UPC: 786209966384

VWZ Connector 90 Degree Elbow, Metric Metal Thread with Strain Relief IP68 - Tread M16x1.5, Conduit Size NW 10, with Sealing Insert, Range 4.0-6.5, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M16

Trade Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here