Catalog No. : NVWZ-M160R/P
Description: FTNG ONLY 90D M16 NW10 PA6/BR
UPC: 786209966377
VWZ Connector 90 Degree Elbow, Metric Metal Thread with Strain Relief IP68 - Tread M16x1.5, Conduit Size NW 10, Without Sealing Insert, Range 4.0-6.5, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
Material |
High-Grade Formulated Polyamide, Thread Made of Nickel-Plated Brass |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
M16 |
Trade Size |
NW10 |
Documents/Support Tools
Sales Drawing |