text.skipToContent text.skipToNavigation

Catalog No. : NVWV-P488

Description:  FTNG 90D PG48 NW48 PA6/BR IP68 BLK

UPC: 786209966360

VWV Connector 90 Degree Elbow, PG Metal Thread IP68 - Thread 48, Fits to Conduit Size NW/Metric 48/50, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

PG48

Trade Size

NW48/50 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here