Catalog No. : NVWV-P213
Description: FTNG 90D PG21 NW23 PA6/BR IP68 BLK
UPC: 786209966339
VWV Connector 90 Degree Elbow, PG Metal Thread IP68 - Thread 21, Fits to Conduit Size NW/Metric 23/25, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit elbow |
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
Material |
High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass |
Color |
Black |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
PG21 |
Trade Size |
NW23/25Metric |
Documents/Support Tools
Sales Drawing |