text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P488S-L

Description:  FTNG STR PG48NW48 PA6/BR W/INS LONG

UPC: 786209965950

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Long Thread 48, Conduit Size NW 48, Clamping Range 34.0-44.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , PG48

Compliance and Certifications

POPs POPs 28 Compliant