text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P488S/P2

Description:  FTNG STR PG48 NW48 PA6/BR 39-44 BLK

UPC: 786209965974

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Thread 48, Conduit Size NW 48, Clamping Range 39.0-44.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , PG48

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here