text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P299S/P5

Description:  FTNG STR PG29 NW29 PA6/BR 24-28 BLK

UPC: 786209965820

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Thread 29, Conduit Size NW 29, Clamping Range 24.0-28.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , PG29

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here