text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P213S-L

Description:  FTNG STR PG21NW23 PA6/BR W/INS LONG

UPC: 786209965721

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Long Thread 21, Conduit Size NW 23, Clamping Range 13.0-18.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , PG21 Thread

Compliance and Certifications

POPs POPs 28 Compliant