text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P213S

Description:  FTNG STR PG21 NW23 PA6/BR W/INS

UPC: 786209965714

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Thread 21, Conduit Size NW 23, Clamping Range 13.0-18.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , PG21

Compliance and Certifications

POPs POPs 28 Compliant