text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P213R/P-L

Description:  FTNG ONLY STR PG21 NW23 PA6/BR LONG

UPC: 786209965691

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Long Thread 21, Conduit Size NW 23, Clamping Range 7.0-10.5, Without Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , PG21

Compliance and Certifications

POPs POPs 28 Compliant