text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P137S/P4

Description:  FITTING PA6/BR NW17 PG13 7-10.5

UPC: 786210171944

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Thread 13.5, Conduit Size NW 17, Clamping Range 7.0-10.5, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , PG13.5

Compliance and Certifications

POPs POPs 28 Compliant