text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P110S-L

Description:  FTNG STR PG11NW10 PA6/BR W/INS LONG

UPC: 786209965455

VNZ Connector Straight, PG11 Metal Thread with Strain Relief IP68 - Long Thread 9, Conduit Size NW 10, Clamping Range 4.0-8.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG11

Compliance and Certifications

POPs POPs 28 Compliant