text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P110S/P1

Description:  FTNG STR PG11 NW10 PA6/BR 4-6.5 BLK

UPC: 786209965462

VNZ Connector Straight, PG11 Metal Thread with Strain Relief IP68 - Thread 9, Conduit Size NW 10, Clamping Range 4.0-6.5, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Catégorie

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG09

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here