text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P07MS

Description:  FTNG STR PG7 NW7 PA6/BR W/INS

UPC: 786209965332

VNZ Straight Connector, with Strain Relief and Metal PG Thread - Thread Size 7, Conduit Size NW 7, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW07 , PG07

Compliance and Certifications

POPs POPs 28 Compliant