text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M406S-8

Description:  FTNG STR M40 NW36 PA6/BR W/INS 8MM

UPC: 786209964953

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M40x1.5, Conduit Size NW 36, Thread Length 8, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6, Thread Made of Nickel Plated Brass, and Sealing Inserts are Made from TPE-V

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M40x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here