text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M406S/P3

Description:  FTNG STR M40 NW36 PA6/BR 27-32 BLK

UPC: 786210059860

Black Fitting for Nylon Flexible Conduit IP68, VNZ Straight, Metric, Strain Relief - Thread M40x1.5, Fits to Conduit Size NW36 Metric 40, Grip Range 27-32mm, Thread Length 9.0
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M40x1.5

Compliance and Certifications

POPs POPs 28 Compliant