text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M253R/P

Description:  FTNG ONLY STR M25 NW23 PA6/BR 9-13

UPC: 786209964595

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M25x1.5, Conduit Size NW 23, Clamping Range 9.0-13.0, Without Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M25x1.5

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here