text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M202S/P4

Description:  FTNG STR M20 NW12 PA6/BR 7-10.5 BLK

UPC: 786209964458

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M20x1.5, Conduit Size NW 12, Clamping Range 7.0-10.5, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , M20x1.5

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here