Catalog No. : NVNZ-M162R/P
Description: FITTING,PA6/BRASS,NW12,M16,NO DE,BL
UPC: 786210377438
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Strain reliefs |
Application |
Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW10 , M16x1.5 |