Catalog No. : NVNZ-M160S-5
Description: FTNG STR M16 NW10 PA6/BR W/INS 5MM
UPC: 786209964366
VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M16x1.5, Conduit Size NW 10, Thread Length 5, with Sealing Insert, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Strain reliefs |
Application |
Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW10 , M16x1.5 |
Documents/Support Tools
Sales Drawing |