text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M160S/P1-L

Description:  FTNG STR M16 NW10 PA6/BR 4-6.5 LONG

UPC: 786209964304

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Long Thread M16x1.5, Conduit Size NW 10, Clamping Range 4.0-6.5, with Sealing Insert, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M16x1.5

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here