text.skipToContent text.skipToNavigation

Catalog No. : NVNV-N069

Description:  FTNG STR 1NPT NW29 PA6/BR IP68 BL

UPC: 786210153841

VNV Connector Straight, Metric Metal Thread for IP68 - Thread 1 Inch NPT, Fits to Conduit Size NW/Metric 29/32, Polyamide 6 Body with Nickel Plated Brass Threads, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

1 Inch

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , 1 Inch Thread

Compliance and Certifications

POPs POPs 28 Compliant