text.skipToContent text.skipToNavigation

Catalog No. : NVNV-M409GT-13

Description:  FTNG STR M40NW29 PA6/BR 13 68GT BLK

UPC: 786209890375

VNV Connector Straight, Metric Metal Thread for IP68GT - Thread M40x1.5, Fits to Conduit Size NW/Metric 29/32, Thread Length 13.0, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68GT

Color

Black

Connection

M40

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , M40 Thread

Compliance and Certifications

POPs POPs 28 Compliant