Catalog No. : NVNV-M406GT-13
Description: FTNG STR M40NW36 PA6/BR 13 68GT BLK
UPC: 786209890351
VNV Connector Straight, Metric Metal Thread for IP68GT - Thread M40x1.5, Fits to Conduit Size NW/Metric 36/40, Thread Length 13.0, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable insulation hose |
Special Features |
IP68GT |
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
Material |
High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass |
Color |
Black |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Documents/Support Tools
Sales Drawing |