text.skipToContent text.skipToNavigation

Catalog No. : NVNV-M207GT-6

Description:  FTNG STR M20 NW17 PA6/BR 6 68GT BLK

UPC: 786209890238

VNV Connector Straight, Metric Metal Thread for IP68GT - Thread M20x1.5, Fits to Conduit Size NW/Metric 17/20, Thread Length 6.0, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable insulation hose

Special Features

IP68GT

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here