Catalog No. : NVNV-M202GT-6
Description: FTNG STR M20 NW12 PA6/BR 6 68GT BLK
UPC: 786209890214
VNV Connector Straight, Metric Metal Thread for IP68GT - Thread M20x1.5, Fits to Conduit Size NW/Metric 12/16, Thread Length 6.0, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68GT |
Color |
Black |
Connection |
M20 |
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW12 , M20 Thread |