text.skipToContent text.skipToNavigation

Catalog No. : NVNV-M120GT-10

Description:  FTNG STR M12NW10 PA6/BR 10 68GT BLK

UPC: 786209890160

VNV Connector Straight, Metric Metal Thread for IP68GT - Thread M12x1.5, Fits to Conduit Size NW/Metric 10/12, Thread Length 10.0, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68GT

Color

Black

Connection

M12

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M12 Thread

Compliance and Certifications

POPs POPs 28 Compliant