text.skipToContent text.skipToNavigation

Catalog No. : NVN3-70.10

Description:  CONDUIT SEAL PETELAST NW70 IP68 BLK

UPC: 786209966070

Black Sealing Cap, Material - Polyesterelastomer, Fits to Nominal Width - 70
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyester Elastomer

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant