text.skipToContent text.skipToNavigation

Catalog No. : NVN3-29.20

Description:  CONDUIT SEAL PETELAST NW29 IP68 BLK

UPC: 786209966032

Black Sealing Cap, Material - Polyesterelastomer, Fits to Nominal Width - 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Special Features

Free from Halogens and Cadmium

Application

Suitable for Sealing

Specifications

Material

Specially Modified Polyester Elastomer

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here