text.skipToContent text.skipToNavigation

Catalog No. : NVIZR-P488/01

Description:  FTNG W/O SR FEMPG48 NW48 PA6/BR BLK

UPC: 786209622396

VIZR Connector Straight, PG Metal Female Thread Without Strain Relief - Thread PG 48, Fits to Conduit Size NW/Metric 48/50, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Connection

PG48

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , PG48 Thread

Compliance and Certifications

POPs POPs 28 Compliant