text.skipToContent text.skipToNavigation

Catalog No. : NVIZR-P090

Description:  FTNG FEM PG09 NW10 PA6/BR IP68 BLK

UPC: 786209963765

VIZR Connector Straight, PG Metal Female Thread - Thread PG 9, Fits to Conduit Size NW/Metric 10/12, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Machine, Vehicle and Traction Building

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

PG09

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here