text.skipToContent text.skipToNavigation

Catalog No. : NVIR-M120

Description:  FTNG FEM M12 NW10 PA6/BR IP68 BLK

UPC: 786209963673

VIR Connector Straight, Metric Metal Female Thread - Thread M12x1.5m Fits to Conduit Size NW10, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

Use In Machine and Railway Construction and Industry

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

M12

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M12 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here