Catalog No. : NVEZ-P112V
Description: EMC FTNG PG11 NW12 PA6/BR IP68 BLK
UPC: 786209963567
VEZ Connector with Strain Relief, PG Metal Thread - Thread 11, Fits to NW 12 F.CK 10/12/15 F.CU 10/12, Color Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
EMC Sensetive Applications in Railway |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Black |
Connection |
PG11 |
Temperature Rating |
-40 to 105 C , Short Term 160 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW12 , PG11 Thread |