text.skipToContent text.skipToNavigation

Catalog No. : NVEZ-M207V/P3

Description:  EMC FTNG M20NW17 PA6/BR 6.5-9.5 BLK

UPC: 786209963345

EMC Connector, Metric Thread - Thread Size M20x1.5, Conduit Size NW 17, Clamping Range 6.5-9.5, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

EMC Sensetive Applications in Railway

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

M20

Temperature Rating

-40 to 105 C , Short Term 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M20 Thread

Compliance and Certifications

POPs POPs 28 Compliant