text.skipToContent text.skipToNavigation

Catalog No. : NVEZ-M160V-10

Description:  EMC FTNG M16 NW10 PA6/BR IP68 BLK

UPC: 786209963291

VEZ Connector with Strain Relief, Metric Metal Thread - Thread M16x1.5, Fits to NW 10 F.CK 6 F.CU 6/10, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

EMC Sensetive Applications in Railway

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Insulation Class

IP68

Color

Black

Connection

M16

Temperature Rating

-40 to 105 C , Short Term 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M16 Thread

Compliance and Certifications

POPs POPs 28 Compliant