text.skipToContent text.skipToNavigation

Catalog No. : NVAV-P090

Description:  COND FTNG 45D PG9 NW10 PA6/BR BLK

UPC: 786209962935

VAV Connector 45 Degree Elbow, PG Metal Thread - Thread 9, Fits to Conduit Size NW/Metric 10/12, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG09

Trade Size

NW10/12 Metric

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here