text.skipToContent text.skipToNavigation

Catalog No. : NVAV-M120-10

Description:  CONDFTNG 45 M12NW10 PA6/BR 10MM BLK

UPC: 786209962737

PMAFIX 45 Degree Black Elbow with Metric Threads, Elbow Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M12x1.5, Conduit Size NW - 10, Thread Length - 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance
  • High thread and system connection strengths
  • Vibration-proof connection to PMAFLEX conduits
  • Easy assembly
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Applications with High Technical Requirements

Specifications

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M12

Trade Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here